LFB311G90SP1-798

    1. Filters 〉LC Filters 〉LC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB311G90SP1-798
Dimensions | LFB311G90SP1-798

Murata Icon X Specifications

ApplicationsPHS
Nominal Center Frequency(fo)1906.50MHz
Bandwidth(BW)fo±13.50MHz
Insertion Loss in BW I)1.0dB max. (at 25℃)
Insertion Loss in BW II)1.3dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)40.0dB min. at 1405.00 to 1440.00MHz
Attenuation(Absolute Value) II)12.0dB min. at 1649.00 to 1680.00MHz
Attenuation(Absolute Value) III)4dB min. at 3000.00MHz
Attenuation(Absolute Value) IV)24dB min. at 3786.00 to 3840.00MHz
Attenuation(Absolute Value) V)24dB min. at 5679.00 to 5760.00MHz
Ripple(max.)0.5dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)3.20x1.60mm
Thickness(max.)1.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000