LFB311G95SG3A564

    1. Filters 〉LC Filters 〉LC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB311G95SG3A564
Dimensions | LFB311G95SG3A564

Murata Icon X Specifications

ApplicationsUMTS(Band1)
Nominal Center Frequency(fo)1950.00MHz
Bandwidth(BW)fo±30.00MHz
Insertion Loss in BW I)3.5dB max. (at 25℃)
Insertion Loss in BW II)3.8dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)20dB min. at 2110.00 to 2170.00MHz
Attenuation(Absolute Value) II)25dB min. at 2490.00 to 2550.00MHz
Attenuation(Absolute Value) III)35dB min. at 3060.00 to 3120.00MHz
Ripple(max.)1.5dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)3.20x1.60mm
Thickness(max.)1.2mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000