LFB312G45SG7A572

    1. Filters 〉LC Filters 〉LC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB312G45SG7A572
Dimensions | LFB312G45SG7A572

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)2.5dB max. (at 25℃)
Insertion Loss in BW II)2.8dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)37dB min. at 902.00 to 928.00MHz
Attenuation(Absolute Value) II)20dB min. at 2100.00 to 2200.00MHz
Attenuation(Absolute Value) III)35dB min. at 4800.00 to 5000.00MHz
Attenuation(Absolute Value) IV)18dB min. at 7200.00 to 7500.00MHz
Ripple(max.)1.0dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)3.20x1.60mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000