LFB312G45SP1A502

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB312G45SP1A502
Dimensions | LFB312G45SP1A502

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)1.2dB max. (at 25℃)
Insertion Loss in BW II)1.5dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)20dB min. at 902.00 to 928.00MHz
Attenuation(Absolute Value) II)35dB min. at 1500.00 to 1550.00MHz
Attenuation(Absolute Value) III)30dB min. at 1800.00 to 1900.00MHz
Attenuation(Absolute Value) IV)6dB min. at 2150.00 to 2200.00MHz
Attenuation(Absolute Value) V)20dB min. at 4800.00 to 5000.00MHz
Attenuation(Absolute Value) VI)20dB min. at 7200.00 to 7500.00MHz
Ripple(max.)0.6dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)3.20x1.60mm
Thickness(max.)1.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 2400MHz to 2500MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000