LFL15620MTC1C037

    1. Filters 〉LC Filters 〉LC Filters(LPF)

Murata Icon X Appearance & Shape

Appearance | LFL15620MTC1C037
Dimensions | LFL15620MTC1C037

Murata Icon X Specifications

ApplicationsCDMA
Nominal Center Frequency(fo)620.00MHz
Bandwidth(BW)fo±150.00MHz
Insertion Loss in BW I)0.4dB max. (at 25℃)
Insertion Loss in BW II)0.5dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)28dB min. at 1920.00 to 1980.00MHz
VSWR(max.)1.7
Characteristic Impedance(Nom.)50Ω
Power Capacity3W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.00x0.50mm
Thickness(max.)0.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

10000