LFL182G45TC1A202

    1. FiltersLC FiltersLC Filters(LPF)

Murata Icon X Appearance & Shape

Appearance | LFL182G45TC1A202
Dimensions | LFL182G45TC1A202

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)0.4dB max. (at 25℃)
Insertion Loss in BW II)0.43dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)27dB min. at 4800.00 to 5000.00MHz
Attenuation(Absolute Value) II)30dB min. at 7200.00 to 7500.00MHz
VSWR(max.)1.9
Characteristic Impedance(Nom.)50Ω
Power Capacity3W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.60x0.80mm
Thickness(max.)1.0mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000