LT-1PA01

    1. SensorsProximity Ambient Light Sensors

Murata Icon X Appearance & Shape

Appearance | LT-1PA01
Dimensions | LT-1PA01

Murata Icon X Specifications

Operating Temperature Range-30℃ to 85℃
Output TypeDigital
Size3.05x2.1x1.0 mm
Current Consumptiontyp.80 uA @ proximity detect
Detection Distance70mm@Gray card
Distance to cover glass0mm to 5mm
Ambient light Range0.015 to 2K lux
Ambient light Detecting Angle+/-45 degree@50% detect

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

330mm Embossed Tape

5000

Murata Icon X Product Data