MA300D1-1

    1. SensorsUltrasonic Sensors

Murata Icon X Appearance & Shape

Appearance | MA300D1-1
Dimensions | MA300D1-1

Murata Icon X Specifications

Operating Temperature Range-20℃ to 70℃
ConstructionHigh frequency type
Center Frequency300kHz
Overall Sensitivity1.5~4.0Vp-p
Directivity5deg.(Reference Value)
Capacitance1300pF
Torelance±20%
Max. Input Voltage50Vp-p Drive wave number:5 cycles, Drive cycle:300Hz

Murata Icon X Features

1. Short ringing time
2. Wide bandwidth & quick response

Murata Icon X Applications

Other Usage

Double feed detection for papers or banknotes

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

540