Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 60℃
Construction Open type
Center Frequency 40kHz
Sensitivity -65dB min. (0dB=1V/Pa)
S.P.L. 95dB min (0dB=20uPa)
Directivity 80deg. (typ.)
Capacitance 4500pF
Capacitance Tolerance ±20%
Max. Input Voltage 7.2Vp-p (at 40kHz,Square wave)

Murata Icon X Features

1. Small(5.2mm x 5.2mm)
2. Thin(t1.15mm)
3. Surface mount available(solder-mount by reflow)
4. No water proof(possible by housing component)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R 180mm Embossed Tape 1000