MA40S4R

    1. SensorsUltrasonic Sensors

Murata Icon X Appearance & Shape

Appearance | MA40S4R
Dimensions | MA40S4R

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
ConstructionOpen type
Center Frequency40kHz
Sensitivity-63dB typ. (0dB=10V/Pa)
Directivity80deg. (typ.)
Capacitance2550pF
Capacitance Tolerance±20%

Murata Icon X Features

1. Compact and light weight.
2. High sensitivity and sound pressure.

Murata Icon X Applications

Automotive Usage

Infotainment

Other Usage

1. Obstacle detection in home2. Distance measurement

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

540