MA58MF14-7N

    1. SensorsUltrasonic Sensors

Murata Icon X Appearance & Shape

Appearance | MA58MF14-7N
Dimensions | MA58MF14-7N

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
ConstructionWater Proof type
Center Frequency58kHz
Overall SensitivityMore than 1 Vop
Directivity80deg. x35°(typ.)
Capacitance1400pF
Capacitance Tolerance±20%
Max. Input Voltage120Vp-p Pulse number: 20 pulses or less Interval: 20msec or more.Do not apply D.C. voltage.

Murata Icon X Features

1. Compact and light weight.
2. High sensitivity and sound pressure.
3. High reliability.
4. Assymmetric directivity

Murata Icon X Applications

Automotive Usage

Infotainment

Other Usage

Back sonar for automotive

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

150