MEV-50A-R

    1. Sensors 〉Gyro Sensors
  • Discontinued Date : 5/30/2015

Murata Icon X Appearance & Shape

Appearance | MEV-50A-R
Dimensions | MEV-50A-R

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage5 ±0.25V
Output2.5 +/- 0.3V
Noise Level(max.)10.0mVp-p
Mass1.5g
Storage Temperature Range-40℃ to 95℃
Maximum Range70deg./sec.
Sensitivity25.0mV/deg./sec.