MEV-50D-R

    1. Sensors 〉Gyro Sensors
  • Final Order Deadline : 3/31/2017
  • Discontinued Date : 3/31/2018

Murata Icon X Appearance & Shape

Appearance | MEV-50D-R
Dimensions | MEV-50D-R

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage5 ±0.25V
Output2.5 +/- 0.3V
Noise Level(max.)10.0mVp-p
Mass0.35g
Storage Temperature Range-40℃ to 95℃
Maximum Range70deg./sec.
Sensitivity25.0mV/deg./sec.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R

330mm Embossed Tape

200