MHM305-02

    1. Ionizers/OzonizersIonizers

Murata Icon X Appearance & Shape

Appearance | MHM305-02
Dimensions | MHM305-02

Murata Icon X Specifications

Input Voltage12.0Vdc
Consumption Electricity0.0W
Operating Temperature Range-10℃ to 50℃
Operating Humidity Range20%RH to 80%RH
Ion Typenegative ion
Ion Amount20000000pcs/cc
Ozone Amount0.00mg/H
Lead Length195mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

200