MHM500-00A

    1. Ionizers/OzonizersActive Oxygen Modules (Ozonizers)

Murata Icon X Appearance & Shape

Appearance | MHM500-00A

Murata Icon X Specifications

Input Voltage12.0Vdc
Consumption Electricity0.6W
Operating Temperature Range-10℃ to 50℃
Operating Humidity Range20%RH to 80%RH
Ozone Amount1.20mg/H
Max Operating Duty (%)30(1min.>n time>200mS)
Lead Length68mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

200