MHM501-00

    1. Ionizers/Ozonizers 〉Active Oxygen Modules (Ozonizers)

Murata Icon X Appearance & Shape

Appearance

Murata Icon X Specifications

Input Voltage12.0Vdc
Consumption Electricity0.9W
Operating Temperature Range-10℃ to 50℃
Operating Humidity Range20%RH to 95%RH
Ozone Amount2.50mg/H
Max Operating Duty (%)30(1min.>n time>200mS)
Lead Length110mm

Murata Icon X Features

Heater Built-in (High quality)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

200