MHR0307SA306F20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.3W
ShapeLead
Maximum Working Voltage3kVdc
Resistance30.0MΩ
Resistance Deviation±1%
Single Use/Mold UseMolded use
Length7.6mm
Height H5.0mm
Lead Pitch P5.08mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000