MHR0309SA205M20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage1kVdc
Resistance2.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length10.1mm
Height H5.0mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000