MHR0309SA406K20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage4.4kVdc
Resistance40.0MΩ
Resistance Deviation±10%
Single Use/Mold UseMolded use
Length10.1mm
Height H5.0mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000