MHR0309SA505D70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage1.5kVdc
Resistance5.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseSingle use
Length10.1mm
Height H5.0mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000