MHR0312SA107F70

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage5kVdc
Resistance100.0MΩ
Resistance Deviation±1%
Single Use/Mold UseSingle use
Length12.6mm
Height H5.0mm
Lead Pitch P10.16mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000