MHR0314SA205J70

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.7W
ShapeLead
Maximum Working Voltage1.1kVdc
Resistance2.0MΩ
Resistance Deviation±5%
Single Use/Mold UseSingle use
Length15.1mm
Height H5.0mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000