MHR0314SA306M20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.7W
ShapeLead
Maximum Working Voltage4.5kVdc
Resistance30.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length15.1mm
Height H5.0mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000