MHR0314SA685K70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.7W
ShapeLead
Maximum Working Voltage2.1kVdc
Resistance6.8MΩ
Resistance Deviation±10%
Single Use/Mold UseSingle use
Length15.1mm
Height H5.0mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000