MHR0317SA685D20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.8W
ShapeLead
Maximum Working Voltage2.3kVdc
Resistance6.8MΩ
Resistance Deviation±0.5%
Single Use/Mold UseMolded use
Length17.6mm
Height H5.0mm
Lead Pitch P15.24mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000