MHR0319SA306D20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1W
ShapeLead
Maximum Working Voltage5.4kVdc
Resistance30.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseMolded use
Length20.2mm
Height H5.0mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000