MHR0319SA805M70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1W
ShapeLead
Maximum Working Voltage2.8kVdc
Resistance8.0MΩ
Resistance Deviation±20%
Single Use/Mold UseSingle use
Length20.2mm
Height H5.0mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000