MHR0412SA156M20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.8W
ShapeLead
Maximum Working Voltage3.4kVdc
Resistance15.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length12.6mm
Height H6.5mm
Lead Pitch P10.16mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000