Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B]

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Copier,Printer,High-Voltage-Handling Equipment,Healthcare [Medical equipment[GHTF Class A/B]],White Goods,Air Purifier,Air Conditioner,Hair Dryer,High-Voltage Power Supply

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.8W
Shape Lead
Maximum Working Voltage 4.8kVdc
Resistance 30.0MΩ
Resistance Deviation ±10%
Single Use/Mold Use Molded use
Length 12.6mm
Height H 6.5mm
Lead Pitch P 10.16mm

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk(Bag) 500