MHR0422SA255F20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.3W
ShapeLead
Maximum Working Voltage1.8kVdc
Resistance2.5MΩ
Resistance Deviation±1%
Single Use/Mold UseMolded use
Length22.7mm
Height H6.5mm
Lead Pitch P20.32mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000