MHR0614SA405M20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.2W
ShapeLead
Maximum Working Voltage2.1kVdc
Resistance4.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length15.1mm
Height H9.0mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000