MHR0617SA155F20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.3W
ShapeLead
Maximum Working Voltage1.3kVdc
Resistance1.5MΩ
Resistance Deviation±1%
Single Use/Mold UseMolded use
Length17.6mm
Height H9.0mm
Lead Pitch P15.24mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000