MHR0622SA406J20

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.5W
ShapeLead
Maximum Working Voltage7.7kVdc
Resistance40.0MΩ
Resistance Deviation±5%
Single Use/Mold UseMolded use
Length22.7mm
Height H9.0mm
Lead Pitch P20.32mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000