MRMS205A

    1. SensorsAMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRMS205A
Dimensions | MRMS205A

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range3.0V to 5.5V
Low Level Output Voltage0.5V
High Level Output Voltage4.5V
Current Consumption(typ.)8.0μA
Measure Condition of Current ConsumptionTyp. Vcc5.0V
Operating Magnetic Field (Hon)Max 2.5mT
Operating Magnetic Field (Hoff)Min 0.5mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000