MRMS501A

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range1.6V to 3.5V
Low Level Output Voltage0.2V
High Level Output Voltage1.6V
Current Consumption(typ.)3.0μA
Measure Condition of Current ConsumptionTyp. Vcc1.8V
Operating Magnetic Field (Hon)Max 2.5mT
Operating Magnetic Field (Hoff)Min 0.5mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000