MRMS571A

    1. SensorsAMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRMS571A
Dimensions | MRMS571A

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range2.4V to 5.5V
Low Level Output Voltage0.5V
Current Consumption(typ.)8.0μA
Measure Condition of Current ConsumptionTyp. Vcc5.0V
Operating Magnetic Field (Hon)Max 1.8mT
Operating Magnetic Field (Hoff)Min 0.8mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000