MRMS591A

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRMS591A
Dimensions | MRMS591A

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range3.1V to 3.5V
Low Level Output Voltage0.3V
High Level Output Voltage3.0V
Current Consumption(typ.)5.0μA
Measure Condition of Current ConsumptionTyp.Vcc3.3V
Operating Magnetic Field (Hon)Max 6.0mT
Operating Magnetic Field (Hoff)Min 0.8mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000