MRSS27H

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 100℃
Supply Voltage Range3.5V to 30.0V
Low Level Output Voltage0.3V
High Level Output Voltage11.4V
Current Consumption(typ.)1.0mA
Measure Condition of Current ConsumptionTyp.Vcc12V
Operating Magnetic Field (Hon)Max 2.2mT
Operating Magnetic Field (Hoff)Min 0.8mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000