MRSS29DR

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRSS29DR
Dimensions | MRSS29DR

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range3.5V to 30.0V
Low Level Output Voltage0.3V
High Level Output Voltage11.4V
Current Consumption(typ.)1.0mA
Measure Condition of Current ConsumptionTyp.Vcc12V
Operating Magnetic Field (Hon)Max 3.2mT(When 2mT is applied to directioon B [X-axis])
Operating Magnetic Field (Hoff)Min 1.0mT(When 2mT is applied to directioon B [X-axis])
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000