MRUS72S

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRUS72S
Dimensions | MRUS72S

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range2.4V to 3.6V
Low Level Output Voltage0.6V
High Level Output Voltage2.7V
Current Consumption(typ.)1.5mA
Measure Condition of Current ConsumptionTyp.Vcc3.0V
Operating Magnetic Field (Hon)Max 2.5mT
Operating Magnetic Field (Hoff)Min 0.5mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000