MRUS72X

    1. SensorsAMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance | MRUS72X
Dimensions | MRUS72X

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range2.4V to 3.6V
Low Level Output Voltage0.6V
High Level Output Voltage2.7V
Current Consumption(typ.)1.5mA
Measure Condition of Current ConsumptionTyp.Vcc3.0V
Operating Magnetic Field (Hon)Max 1.5mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000