MRUS73C

    1. Sensors 〉AMR Sensors (Magnetic Sensors)

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Supply Voltage Range2.4V to 3.8V
Low Level Output Voltage0.3V
High Level Output Voltage3.0V
Current Consumption(typ.)250.0μA
Measure Condition of Current ConsumptionTyp. Vcc3.3V
Operating Magnetic Field (Hon)[OUT1] Max 2.8mT [OUT2] Max 3.0mT
Operating Magnetic Field (Hoff)[OUT1] Min 1.4mT [OUT2] Min 1.6mT
Storage Temperature Range-40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

3000