NCP03XM222E05RL

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Resistance (25℃)2.2kΩ
Resistance Value Tolerance (at 25℃)±3%
B-Constant (25/50℃)3500K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)3539K
B-Constant(25/85℃)(Reference Value)3545K
B-Constant(25/100℃)(Reference Value)3560K
Permissive Operating Current (25℃)0.67mA
Rated Electric Power (25℃)100.0mW
Typical Dissipation Constant (25℃)1mW/℃
Operating Temperature Range-40℃ to 125℃
Size Code (in mm)0.6x0.3mm
Size Code (in inch)0.2x0.1inch
ShapeSMD
Mass0.00026g

Murata Icon X Features

1. Excellent solderability and high stability in environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-Constant
4. Reflow soldering possible
5. Lead is not contained in the product.

Murata Icon X Applications

Limited Usage

Mobile Application, Tablet PC, Wearable

Other Usage

1. Temperature compensation for transistor, IC and crystal oscillator in mobile communications
2. Temperature sensor for rechargeable batteries

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RL

180mm Paper Tape

15000