Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 330Ω
Resistance Value Tolerance (at 25℃) ±5%
B-Constant (25/50℃) 3500K
B-Constant (25/50℃) Tolerance ±3%
B-Constant(25/80℃)(Reference Value) 3539K
B-Constant(25/85℃)(Reference Value) 3545K
B-Constant(25/100℃)(Reference Value) 3560K
Max. Voltage 5V
Maximum Operating Current (25℃) 0.55mA
Typical Dissipation Constant (25℃) 1mW/℃
Operating Temperature Range -40℃ to 125℃
Size Code (in mm) 1.0x0.5mm
Size Code (in inch) 0.4x0.2inch
Shape SMD
Mass 0.0012g
MSL 1

Murata Icon X Features

1. Excellent solderability and high stability in environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-Constant
4. Reflow soldering possible
5. Same B-constant in the same resistance in the three sizes (0805 size / 0603 size / 0402 size)
    Easy to use smaller size in the circuits
6. Lead is not contained in the product.
7. UL/cULcertified product.(UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RC 180mm Paper Tape 10000

Download a PDF file of this page