NCU18WB473F6SRB

    1. SensorsTemperature SensorsNTC for Temperature Sensor
      ThermistorsNTC ThermistorsNTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance | NCU18WB473F6SRB
Dimensions | NCU18WB473F6SRB

Murata Icon X Specifications

Resistance (25℃)47kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)4050K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)4101K
B-Constant(25/85℃)(Reference Value)4108K
B-Constant(25/100℃)(Reference Value)4131K
Permissive Operating Current (25℃)0.14mA
Rated Electric Power (25℃)100.0mW
Typical Dissipation Constant (25℃)1mW/℃
Operating Temperature Range-40℃ to 150℃
Size Code (in mm)1.6x0.8mm
Size Code (in inch)0.6x0.3inch
ShapeSMD
Mass0.0047g

Murata Icon X Features

1. Excellent solderability and high stability in environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-constant
4. Flow / Reflow soldering possible

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Limited Usage

Automotive Grade

Other Usage

1. Various engine control units
2. ABS control unit
3. High power devices (IGBT)
4. Temperature compensation for various circuits required high temperature.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RB

180mm Paper Tape

4000