1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor
  • Final Order Deadline : 3/31/2013
  • Discontinued Date : 3/31/2016

Murata Icon X Appearance & Shape


Murata Icon X Specifications

Resistance (25℃)5kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)3700K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)3727K
B-Constant(25/85℃)(Reference Value)3738K
B-Constant(25/100℃)(Reference Value)3760K
Permissive Operating Current (25℃)0.68mA
Rated Electric Power (25℃)15.0mW
Typical Dissipation Constant (25℃)1.5mW/℃
Thermal Time Constant7s
Operating Temperature Range-40℃ to 125℃
Lead ShapeLead Wire type

Murata Icon X Features

1. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.
2. This product provides faster response time due to its smaller size.
3. Taping type is available.
4. Original lead-wiring technique assures reliable connection. It can be formed and bent flexibly according to the mounting conditions.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Rechargeable batteries
2. Battery charging circuits
3. Head of printers
4. DC fan motors
5. Home appliance equipments

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity


Ammo Pack