NTSD0XM202EE1B0

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor
  • Final Order Deadline : 12/31/2016
  • Discontinued Date : 3/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Resistance (25℃)2kΩ
Resistance Value Tolerance (at 25℃)±3%
B-Constant (25/50℃)3500K
B-Constant (25/50℃) Tolerance±0.5%
B-Constant(25/80℃)(Reference Value)3523K
B-Constant(25/85℃)(Reference Value)3526K
B-Constant(25/100℃)(Reference Value)3543K
Permissive Operating Current (25℃)1.05mA
Rated Electric Power (25℃)21.0mW
Typical Dissipation Constant (25℃)2.1mW/℃
Thermal Time Constant7s
Operating Temperature Range-40℃ to 125℃
Lead ShapeInsulation type
ShapeLead
Mass0.13g

Murata Icon X Features

1. Electric insulation on lead wire
2. Excellent bending resistance due to suitable hardness of surface coating
3. Easy handling due to most suitable hardness of surface of coating
4. +/-1% of resistance and +/-0.5% of B-Constant is realized due to technical advantages of the material and manufacturing process.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Rechargeable batteries
2. Battery charging circuits
3. Head of printers
4. DC fan motors
5. Home appliance equipments

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500