NXFT15WF104FA2B___

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Resistance (25℃)100kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)4250K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)4303K
B-Constant(25/85℃)(Reference Value)4311K
B-Constant(25/100℃)(Reference Value)4334K
Operating Current for Sensor(25℃)0.04mA
Rated Electric Power (25℃)8.0mW
Typical Dissipation Constant (25℃)1.5mW/℃
Thermal Time Constant4s
Operating Temperature Range-40℃ to 125℃
Lead ShapeLead Wire type
ShapeLead
Mass0.03g to 0.15g

Murata Icon X Features

1. High accuracy and high sensibility temperature sensing is available by the small size and high accuracy NTC Thermistor.
2. Narrow space temperature sensing is available by the small sensing head and the thin lead wire.
3. Flexibility and wide variety length (25 mm to 150mm) enables designing flexible temperature sensing architectures.
4. This product is compatible with our 0402 (EIA) size chip Thermistor.
5. Excellent long time aging stability
6. This is halogen free product (Cl= max.900ppm、Br=max.900ppm and Cl+Br=max.1500ppm).
7. Lead is not contained in the product.
8. NXFT series are recognized by UL/cUL (UL1434, File No.E137188).

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Temperature compensation for transistor, IC and crystal oscillator in mobile communications
2. Temperature sensor for rechargeable batteries
3. Temperature compensation of LCD
4. Temperature compensation in general use of electric circuits

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000