NXRS15XM202EA1B___

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Resistance (25℃)2kΩ
Resistance Value Tolerance (at 25℃)±3%
B-Constant (25/50℃)3500K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)3539K
B-Constant(25/85℃)(Reference Value)3545K
B-Constant(25/100℃)(Reference Value)3560K
Operating Current for Sensor(25℃)0.27mA
Rated Electric Power (25℃)7.5mW
Typical Dissipation Constant (25℃)1.5mW/℃
Thermal Time Constant4s
Operating Temperature Range-40℃ to 125℃
Lead ShapeLead Wire type
ShapeLead
Mass0.04g to 0.10g

Murata Icon X Features

1. High accuracy and high sensibility temperature sensing is available by the high accuracy NTC Thermistor.
2. This product is compatible with 1005 (1.0mm * 0.5mm) size NTC Thermistor.
3. The variation per hour of this product is stable few.
4. This product is produced with the automation line which was consistent from a lead to packing so that the product of uniform quality may be obtained at low cost in large quantities.
5. Since this product has strong lead intensity with original lead mounting technique, it is bent at the time of use and can perform processing etc. freely. Moreover, taping supply can also respond.

Murata Icon X Applications

Automotive Usage

Infotainment

Limited Usage

Automotive Grade

Other Usage

1. For temperature detection of a rechargeable battery pack
2. For temperature detection of a charge circuit
3. For temperature detection of a printer head
4. For temperature detection of DC fan motor
5. For temperature detection of home electronics
6. For temperature detection of automotive products

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

500