NXRT15XV103FA5B___

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Resistance (25℃)10kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)3936K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)3971K
B-Constant(25/85℃)(Reference Value)3977K
B-Constant(25/100℃)(Reference Value)3988K
Operating Current for Sensor(25℃)0.16mA
Rated Electric Power (25℃)13.0mW
Typical Dissipation Constant (25℃)2.6mW/℃
Thermal Time Constant4s
Operating Temperature Range-40℃ to 125℃
Lead ShapeInsulation type
ShapeLead
Mass0.09g to 0.15g

Murata Icon X Features

1. NXR series can accurately detect temperature with NCP15 series on the head of parts.
2. The insulation coat with polyulethane on the surface of lead wire : 100VDC.
3. You can choose NTC characteristics from NCP15 series.
4. The resistance drift is small in the reliability test.
5. The production capacity is bigger and NXR is produced in almost all automation line.
6. Adopt to Sb regulation

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Secondary battry
2. Temperature detection for charging
3. Temperature detection for DC fan motor
4. Temperature sensing for appliance
5. Selfstanding temperature sensing for fire detector

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

500